4.1 Sensor Monitoring Applications

  • Temperature monitoring with periodic sampling
  • Battery voltage monitoring through ADC window comparator
  • Real-Time Counter (RTC) triggers periodic conversions through the Event System
  • CPU wakes only when thresholds are crossed