4.5.1 Power-Up Requirements and Reset Behavior
During a power-up sequence, the VCC supplied to the AT24C04C/AT24C08C should monotonically rise from GND to the minimum VCC level (as specified in Table 4-1), with a slew rate no faster than 0.1 V/µs.
During a power-up sequence, the VCC supplied to the AT24C04C/AT24C08C should monotonically rise from GND to the minimum VCC level (as specified in Table 4-1), with a slew rate no faster than 0.1 V/µs.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.