16.3.2 CCL Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
     LUT3LUT2LUT1LUT0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – LUT3 CCL LUT 3 Signals

This bit field controls the pin locations for CCL LUT 3 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPC4PC0PC1PC2
0x1ALT1PA5PC0PC1PC2

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin locations for CCL LUT 2 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPB3PB0PB1PB2
0x1ALT1PB6PB0PB1PB2

Bit 1 – LUT1 CCL LUT 1 Signals

This bit field controls the pin locations for CCL LUT 1 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPA7PC3PC4PC5
0x1ALT1PC1PC3PC4PC5

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin locations for CCL LUT 0 signals.

ValueNameDescription
OUTIN0IN1IN2
0x0DEFAULTPA4PA0PA1PA2
0x1ALT1PB4PA0PA1PA2