16.3.4 SPI Pin Positions

Name: SPIROUTEA
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
       SPI0[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – SPI0[1:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

ValueNameDescription
MOSIMISOSCKSS
0x0DEFAULTPA1PA2PA3PA4
0x1ALT1PC2PC1PC0PC3
0x2-Reserved
0x3NONENot connected to any pins