16.3.6 TCB Pin Position
Name: | TCBROUTEA |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCB1 | TCB0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – TCB1 TCB1 Output
This bit controls the pin positions for TCB1 output.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | WO on PA3 |
0x1 | ALT1 | WO on PC4 |
Bit 0 – TCB0 TCB0 Output
This bit controls the pin positions for TCB0 output.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | WO on PA5 |
0x1 | ALT1 | WO on PC0 |