16.3.5 TCA Pin Positions

Name: TCAROUTEA
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
   TCA05TCA04TCA03TCA02TCA01TCA00 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 0, 1, 2, 3, 4, 5 – TCA0 TCA0 Signals

This bit field controls the pin positions for TCA0 signals.

ValueNameDescription
WO0 onWO1 onWO2 onWO3 onWO4 onWO5 on
0x0DEFAULTPB0PB1PB2PA3PA4PA5
0x1ALT1PB3PB4PB5PC3PC4PC5