37.1 Rev.B - 12/2021

SectionChanges
Document
  • Data sheet status changed to “Completed”: final limits added to the Electrical Characteristics, Typical Characteristics expanded, and package top markings added
  • Number of available AC input pins corrected for ATtiny1624, ATtiny1626 in Table 2. Peripheral Overview
  • Editorial updates throughout the document
CPU
  • RAMPZ description updated
  • EICALL not present/required in the tiny 2-family
FusesReserved bits are written to ‘1’, so the factory default values are:
  • OSCCFG: 0x7E
  • SYSCFG0: 0xF6
  • SYSCFG1: 0xFF
NVMCTRL
  • Table 10-1. Setting Up Flash Sections: When BOOTEND = 0, the value of APPEND is ignored, and the entire Flash is BOOT section.
  • Register CTRLB has Configuration Change Protection
RSTCTRLFigures and timing diagrams improved:
  • Block Diagram: improved
  • MCU Start-Up
  • Brown-Out Detector Reset
  • Software Reset
CPUINTDescription of the IVSEL bit in the CTRLA register improved: When the entire Flash is configured as BOOT section, the IVSEL bit in the CTRLA register is ignored.
PORTSlew rate limitation functionality added: Slew Rate Limit Enable (SLR) bit in the Port Control (PORTCTRL) register.
TCA
  • Split mode interrupts added to Interrupt Vector Table
  • Timing diagram for Split mode added
  • Block diagram: The path from CNT register to CMPnBUF register removed
  • In TCA Frequency mode, the timer frequency is controlled by CMP0, not CMPn
TCB
  • 32-bit input capture is working for all input capture modes
  • In Single-Shot mode, when the EDGE bit in the EVCTRL register is ‘1’, both positive and negative edges will start the counter
RTCIt is no longer required to check the Synchronization Busy bits in the STATUS and PITSTATUS registers after startup
USART
  • Description of the TX buffer added
  • Description of the IREI bit in the EVCTRL register corrected
TWI
  • FLUSH and BUSSTATE description updated
  • CTRLA.SDASETUP is used in client mode to select the clock hold time to ensure minimum setup time
ADC
  • Description of COMMAND.START bit field improved
  • PGA initialization time is 20 µs
  • Group configuration names aligned with header files for PGACTRL.PGABIASSEL and MUXNEG.MUXNEG
UPDIValue of STATUSA.UPDIREV corrected to ‘0100’
Electrical Characteristics
Typical CharacteristicsPlots added