33.15 VREF
Symbol | Description | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|
tstart | Start-up time | - | 25 | - | µs |
VDD | Power supply voltage range for 1V024 | 1.8 | - | 5.5 | V |
Power supply voltage range for 2V048 | 2.6 | - | 5.5 | ||
Power supply voltage range for 2V500 | 3.0 | - | 5.5 | ||
Power supply voltage range for 4V096 | 4.6 | - | 5.5 |
Note:
- These parameters are for design guidance only and are not production tested.
Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
2V048 | Internal reference voltage |
VDD = [1.8, 5.5]V | -2.0 | 2.0 | % | |
1V024 | Internal reference voltage |
VDD = [1.8, 5.5]V | -3.0 | 3.0 | ||
1V024 | Internal reference voltage |
VDD = [1.8, 5.5]V | -5.0 | 5.0 |
Note:
- These values are based on characterization and not covered by production test limits.
- The symbols xVxxx refer to the respective values of the REFSEL bit field in the ADC0.CTRLC register.
Symbol(2) | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
1V024 | Internal reference voltage |
VDD = [1.8, 5.5]V | -4.5 | 4.5 | % |
Note:
- These values are based on characterization and not covered by production test limits.
- The symbols xVxxx refer to the respective values of the AC0REFSEL bit field in the VREF.CTRLA register.