33.18 AC

Table 33-30. Analog Comparator Characteristics, Low-Power Mode Disabled
SymbolDescriptionConditionMin.Typ.Max.Unit
VINInput voltage-0.2-VDDV
VOFFInput offset voltage0.7V < VIN < (VDD - 0.7V)-202.0+20mV
VIN = [-0.2V, VDD]-405.0+40
ILInput leakage current-5-nA
TSTARTStart-up time-1.3-µs
VHYSHysteresisHYSMODE = 0x0-0-mV
HYSMODE = 0x1-10-
HYSMODE = 0x2-30-
HYSMODE = 0x3-55-
tPDPropagation delay25 mV Overdrive, VDD ≥ 2.7V-50-ns
Table 33-31. Analog Comparator Characteristics, Low-Power Mode Enabled
SymbolDescriptionConditionMin.Typ.Max.Unit
VINInput voltage-0.2-VDDV
VOFFInput offset voltage0.7V < VIN < (VDD - 0.7V)-302.5+30mV
VIN = [0V, VDD]-508.0+50
ILInput leakage current-5-nA
TSTARTStart-up time-1.3-µs
VHYSHysteresisHYSMODE = 0x0-0-mV
HYSMODE = 0x1-10-
HYSMODE = 0x2-40-
HYSMODE = 0x3-80-
tPDPropagation delay25 mV overdrive, VDD ≥ 2.7V-150-ns