33.17 TEMPSENSE

Operating Conditions:
  • VDD = 3V
  • TA = 25°C, unless otherwise specified
Table 33-29. Temperature Sensor, Accuracy Characteristics
SymbolDescriptionConditionMin.Typ.Max.Unit
VDDSupply voltage1.8-5.5V
TACCSensor accuracy(1,2)TA = 25°C-+4.5-°C
TRESConversion resolution10 bits- 0.55-°C
tCONVConversion time1 MHz ADC clock-13-µs
Note:
  1. These values are based on characterization and not covered by production test limits.
  2. Characteristics over temperature can be found in the Typical Characteristics section.