4.7.2 _memcpy_eds Function
Copies bytes from one __eds__ buffer to another __eds__
buffer.
Include
<libpic30.h>
Prototype
__eds__ void* _memcpy_eds(__eds__ void *dest, __eds__ void
*src, unsigned int len);
Arguments
dest | destination memory address |
src | address of data to be written |
len | length of program memory |
Return Value
The memory block pointed to by dest.
Remarks
__eds__ pointers are superset of unqualified data pointers; therefore
these functions can be used to copy between __eds__ and unqualified
data memory.
Default Behavior
Copy len bytes of data from each address pointed to by the
src pointer to the destination pointed to by the
dest pointer.
File
memcpy_helper.s