4.7.1 _init_prog_address Macro
A macro that is used to initialize variables of type, _prog_addressT.
These variables are not equivalent to C pointers.
Include
<libpic30.h>
Prototype
_init_prog_address(a,b);
Arguments
a | variable of type _prog_addressT |
b | initialization value for variable a |
Return Value
N/A
Remarks
None.
Default Behavior
Initialize variable to specified value.
File
libpic30.c