27.2 Register Definitions: SMT Control
Long bit name prefixes for the SMT peripherals are shown in the table below. Replace the x in SMTx with the SMT peripheral instance number. Refer to the “Long Bit Names” section in the “Register and Nit Naming Conventions” chapter for more information.
Peripheral | Bit Name Prefix |
---|---|
SMT1 | SMT1 |