27.2.6 SMTxSIG
| Name: | SMTxSIG |
| Offset: | 0x0310 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SSEL[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – SSEL[5:0] SMT Signal Selection
| SSEL Value | Source |
|---|---|
111111-100110 | Reserved |
100101 | CLC8_OUT |
100100 | CLC7_OUT |
100011 | CLC6_OUT |
100010 | CLC5_OUT |
100001 | CLC4_OUT |
100000 | CLC3_OUT |
011111 | CLC2_OUT |
011110 | CLC1_OUT |
011101 | ZCD_OUT |
011100 | CMP2_OUT |
011011 | CMP1_OUT |
011010 | NCO3_OUT |
011001 | NCO2_OUT |
011000 | NCO1_OUT |
010111 | PWM4S1P2_OUT |
010110 | PWM4S1P1_OUT |
010101 | PWM3S1P2_OUT |
010100 | PWM3S1P1_OUT |
010011 | PWM2S1P2_OUT |
010010 | PWM2S1P1_OUT |
010001 | PWM1S1P2_OUT |
010000 | PWM1S1P1_OUT |
001111 | CCP3_OUT |
001110 | CCP2_OUT |
001101 | CCP1_OUT |
001100-001010 | Reserved |
001001 | TU16B_OUT |
001000 | TU16A_OUT |
000111 | TMR6_Postscaler_OUT |
000110 | TMR5_OUT |
000101 | TMR4_Postscaler_OUT |
000100 | TMR3_OUT |
000011 | TMR2_Postscaler_OUT |
000010 | TMR1_OUT |
000001 | TMR0_OUT |
000000 | SMT1SIGPPS |