10.5.3 NVMLOCK
| Name: | NVMLOCK |
| Offset: | 0x042 |
Nonvolatile Memory Write Restriction Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMLOCK[7:0] | |||||||||
| Access | WO | WO | WO | WO | WO | WO | WO | WO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – NVMLOCK[7:0]
0’.| Name: | NVMLOCK |
| Offset: | 0x042 |
Nonvolatile Memory Write Restriction Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMLOCK[7:0] | |||||||||
| Access | WO | WO | WO | WO | WO | WO | WO | WO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
0’.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.