10.5.1 NVMCON0
| Name: | NVMCON0 |
| Offset: | 0x040 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GO | |||||||||
| Access | R/S/HC | ||||||||
| Reset | 0 |
Bit 0 – GO Start Operation Control
| Value | Description |
|---|---|
1 |
Start operation (must be set after UNLOCK sequence for all operations except READ) |
0 |
Operation is complete |