28.3 UTMR Prescaler
The UTMR module has a fully programmable 8-bit prescaler, allowing division of the clock
input by 1 to 256. The prescaler register TUxyPS is
programmed with the desired prescaler value minus one. For example, for a 10:1 prescaler
value, the TUxyPS register is loaded with 0x09. The internal prescaler
counter is not directly readable or writable; however, the prescaler counter is cleared
upon a Reset of the TUxyTMR counter register. See Figure 28-4 and Figure 28-5 for examples of how the counter timing works with respect to a
prescaler.