50.3.6 Thermal Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | 60 | °C/W | 28-pin SPDIP package |
| 80 | °C/W | 28-pin SOIC package | |||
| 90 | °C/W | 28-pin SSOP package | |||
| 27.5 | °C/W | 28-pin VQFN 6x6 mm package | |||
| 47.2 | °C/W | 40-pin PDIP package | |||
| 29 | °C/W | 40-pin VQFN package | |||
| 46 | °C/W | 44-pin TQFP package | |||
| 62.8 | °C/W | 48-pin TQFP package | |||
| 24.8 | °C/W | 48-pin VQFN package | |||
| TH02 | TJMAX | Maximum Junction Temperature | 150 | °C | |
|
Note:
| |||||