43.7.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x3EC

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 43-7. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101 DAC1 output(2)
111100 Temperature Indicator(3)
111011 VSS (Analog Ground)
110000-111010 Reserved. No channel connected.
101111RF7/ANF7(5)
101110RF6/ANF6(5)
101101RF5/ANF5(5)
101100RF4/ANF4(5)
101011RF3/ANF3(5)
101010RF2/ANF2(5)
101001RF1/ANF1(5)
101000RF0/ANF0(5)
100011-100111 Reserved. No channel connected.
100010RE2/ANE2(4)
100001RE1/ANE1(4)
100000RE0/ANE0(4)
011111RD7/AND7(4)
011110RD6/AND6(4)
011101RD5/AND5(4)
011100RD4/AND4(4)
011011RD3/AND3(4)
011010RD2/AND2(4)
011001RD1/AND1(4)
011000RD0/AND0(4)
010111RC7/ANC7
010110RC6/ANC6
010101RC5/ANC5
010100RC4/ANC4
010011RC3/ANC3
010010RC2/ANC2
010001RC1/ANC1
010000RC0/ANC0
001111RB7/ANB7
001110RB6/ANB6
001101RB5/ANB5
001100RB4/ANB4
001011RB3/ANB3
001010RB2/ANB2
001001RB1/ANB1
001000RB0/ANB0
000111RA7/ANA7
000110RA6/ANA6
000101RA5/ANA5
000100RA4/ANA4
000011RA3/ANA3
000010RA2/ANA2
000001RA1/ANA1
000000RA0/ANA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Digital-to-Analog Converter Module” chapter for more details.
  3. Refer to the “Temperature Indicator Module” chapter for more details.
  4. 40/44/48-pin devices only.
  5. 48-pin devices only.