43.7.23 ADCP
| Name: | ADCP |
| Offset: | 0x3D8 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPON | CPRDY | ||||||||
| Access | R/W | R | |||||||
| Reset | 0 | 0 |
Bit 7 – CPON Charge Pump On Control
| Value | Description |
|---|---|
| 1 | Charge Pump On when requested by the ADC |
| 0 | Charge Pump Off |
Bit 0 – CPRDY Charge Pump Ready Status
| Value | Description |
|---|---|
| 1 | Charge Pump is ready |
| 0 | Charge Pump is not ready (or never started) |