36.5.13 I2CxBTOC
| Name: | I2CxBTOC |
| Address: | 0x029F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOC[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – BTOC[2:0] Bus Time-Out Clock Source Selection
| BTOC | Selection |
|---|---|
111 | Reserved |
110 | Reserved |
101 | SOSC |
100 | MFINTOSC (32 kHz) |
011 | LFINTOSC |
010 | TMR4_postscaled |
001 | TMR2_postscaled |
000 | Reserved |