36.5.8 I2CxERR
Note:
| Name: | I2CxERR |
| Address: | 0x0297 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOIF | BCLIF | NACKIF | BTOIE | BLCIE | NACKIE | ||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – BTOIF Bus Time-Out Interrupt Flag(1,2)
| Value | Description |
|---|---|
1 |
Bus time-out event occurred |
0 |
No bus time-out event occurred |
Bit 5 – BCLIF Bus Collision Detect Interrupt Flag(1)
| Value | Description |
|---|---|
1 |
Bus collision detected |
0 |
No bus collision occurred |
Bit 4 – NACKIF NACK Detect Interrupt Flag(1,3,4)
Bit 2 – BTOIE Bus Time-Out Interrupt Enable
| Value | Description |
|---|---|
1 |
Enable bus time-out interrupts |
0 |
Disable bus time-out interrupts |
Bit 1 – BLCIE Bus Collision Detect Interrupt Enable
| Value | Description |
|---|---|
1 |
Enable Bus Collision interrupts |
0 |
Disable Bus Collision interrupts |
Bit 0 – NACKIE NACK Detect Interrupt Enable
| Value | Description |
|---|---|
1 |
Enable NACK detect interrupts |
0 |
Disable NACK detect interrupts |