13.12.10 SCANHADR
| Name: | SCANHADR |
| Address: | 0x35D |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SCANHADRU[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SCANHADRH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCANHADRL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 21:16 – SCANHADRU[5:0] Scan End Address
Upper bits of the address at the end of the designated scan
Bits 15:8 – SCANHADRH[7:0] Scan End Address
High byte of the address at the end of the designated scan
Bits 7:0 – SCANHADRL[7:0] Scan End Address
Low byte of the address at the end of the designated scan