Jump to main content
13.12.11 SCANTRIG
Note:
- The number of implemented bits varies by device.
SCAN Trigger Selection RegisterName: | SCANTRIG |
Address: | 0x361 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | TSEL[3:0] | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 0 | 0 | 0 | 0 | |
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input
Selection
Table 13-3. Scanner Data Trigger Input SourcesTSEL Value | Trigger Input Sources |
---|
1111 - 1100 | — |
1011 | CLC4_OUT |
1010 | CLC3_OUT |
1001 | CLC2_OUT |
1000 | CLC1_OUT |
0111 | SMT1_OUT |
0110 | TMR4_Postscaler_OUT |
0101 | TMR3_OUT |
0100 | TMR2_Postscaler_OUT |
0011 | TMR1_OUT |
0010 | TMR0_OUT |
0001 | CLCKREF_OUT |
0000 | LFINTOSC(1) |
The number of implemented bits varies by device.