36.4.2.5 Restart Condition Timing
A Restart condition is identical to a Start condition. A host device may issue a Restart
instead of a Stop condition if it intends to hold the bus after completing the current
data transfer. A Restart condition occurs when the Restart Enable (RSEN) bit is set (RSEN =
1), either I2CxCNT is
zero (I2CxCNT = 0) or ACKSTAT is set (ACKSTAT = 1), and either host hardware
(ABD = 1) or user software (ABD =
0) sets the Start (S) bit.When the Start bit is set, host hardware releases SDA (SDA floats high) for half of an
SCL clock period (TSCL/2) and then releases SCL for another half of an SCL
period, then samples SDA (see Figure 36-35). If SDA
is sampled low while SCL is sampled high, a bus collision has occurred. In this case,
the Bus Collision Detect Interrupt Flag (BCLIF)
is set, and if the Bus Collision Detect Interrupt Enable (BCLIE)
bit is also set, the generic I2CxEIF is set and the module goes Idle. If SDA is sampled
high while SCL is also sampled high, host hardware issues a Start condition. Once the
Restart condition is detected on the bus, the Restart Condition Interrupt Flag (RSCIF) is set by hardware, and if the Restart Condition Interrupt Enable
(RSCIE)
bit is set, the generic I2CxIF is also set.
Important:
- See the device data sheet for Restart condition setup times.