27.2.5 SMTxWIN
| Name: | SMTxWIN |
| Address: | 0x0311 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – WSEL[4:0] SMT Window Signal Selection
| WSEL Value | Window Source | Active in Sleep |
|---|---|---|
11111 -
11000 | Reserved | No |
10111 | CLC4_OUT | No |
10110 | CLC3_OUT | No |
10101 | CLC2_OUT | No |
10100 | CLC1_OUT | No |
10011 | ZCD_OUT | No |
10010 | CMP2_OUT | No |
10001 | CMP1_OUT | No |
10000 | NCO1_OUT | No |
01111 | PWM3S1P2_OUT | No |
01110 | PWM3S1P1_OUT | No |
01101 | PWM2S1P2_OUT | No |
01100 | PWM2S1P1_OUT | No |
01011 | PWM1S1P2_OUT | No |
01010 | PWM1S1P1_OUT | No |
01001 | CCP1_OUT | No |
01000 | TMR4_Postscaler_OUT | No |
00111 | TMR2_Postscaler_OUT | No |
00110 | TMR0_OUT | No |
00101 | CLKREF | No |
00100 | EXTOSC | Yes |
00011 | SOSC | Yes |
00010 | MFINTOSC (32 kHz) | Yes |
00001 | LFINTOSC | Yes |
00000 | SMT1WINPPS | No |