27.2.6 SMTxSIG
| Name: | SMTxSIG |
| Address: | 0x0310 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – SSEL[4:0] SMT Signal Selection
| SSEL Value | Source |
|---|---|
11111 -
10101 | Reserved |
10100 | CLC4_OUT |
10011 | CLC3_OUT |
10010 | CLC2_OUT |
10001 | CLC1_OUT |
10000 | ZCD_OUT |
01111 | CMP2_OUT |
01110 | CMP1_OUT |
01101 | NCO1_OUT |
01100 | PWM3S1P2_OUT |
01011 | PWM3S1P1_OUT |
01010 | PWM2S1P2_OUT |
01001 | PWM2S1P1_OUT |
01000 | PWM1S1P2_OUT |
00111 | PWM1S1P1_OUT |
00110 | CCP1_OUT |
00101 | TMR4_Postscaler_OUT |
00100 | TMR3_OUT |
00011 | TMR2_Postscaler_OUT |
00010 | TMR1_OUT |
00001 | TMR0_OUT |
00000 | SMT1SIGPPS |