42.5.4 OPAxCON3
| Name: | OPAxCON3 |
| Address: | 0xA6 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FMS[1:0] | PSS[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 7:6 – FMS[1:0] Feedback Mode Selection
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Operational Amplifier Output Pin (OPAxOUT) |
| 01 | VDD |
| 00 | No Connection |
Bits 1:0 – PSS[1:0] Positive Source Selection
| Value | Description |
|---|---|
11 | OPAxIN3+ |
10 | OPAxIN2+ |
01 | OPAxIN1+ |
00 | OPAxIN0+ |