3.13 CLASSB_CPU_PC_TEST_VALUES
Summary
Data type for PC Test input and output values.
Description
The PC tests performs logical left-shift of the input value and returns it. Values from this enum can be used as arguments.
Remarks
None.
typedef enum classb_pc_test_val
{
CLASSB_CPU_PC_TEST_ROUTINE_A_INPUT = 1U,
CLASSB_CPU_PC_ROUTINE_A_RET_VAL = 2U,
CLASSB_CPU_PC_ROUTINE_B_RET_VAL = 4U,
CLASSB_CPU_PC_ROUTINE_C_RET_VAL = 8U,
CLASSB_CPU_PC_TEST_INIT_VAL = 0U
} CLASSB_CPU_PC_TEST_VALUES;