Jump to main content
MPLAB® Harmony 3 Class B Library for SAM E5x/D5x Devices
Search
Home
2
List of Constants
1
MPLAB® Harmony 3 Class B Library for SAM E5x/D5x Devices
2
List of Constants
2.1
CLASSB_RESULT_ADDR
2.2
CLASSB_COMPL_RESULT_ADDR
2.3
CLASSB_ONGOING_TEST_VAR_ADDR
2.4
CLASSB_TEST_IN_PROG_VAR_ADDR
2.5
CLASSB_WDT_TEST_IN_PROG_VAR_ADDR
2.6
CLASSB_FLASH_TEST_VAR_ADDR
2.7
CLASSB_INTERRUPT_TEST_VAR_ADDR
2.8
CLASSB_INTERRUPT_COUNT_VAR_ADDR
2.9
CLASSB_SRAM_STARTUP_TEST_SIZE
2.10
CLASSB_CLOCK_ERROR_PERCENT
2.11
CLASSB_CLOCK_RTC_CLK_FREQ
2.12
CLASSB_CLOCK_TEST_RTC_CYCLES
2.13
CLASSB_CLOCK_TEST_RTC_RATIO_NS
2.14
CLASSB_CLOCK_TEST_RATIO_NS_MS
2.15
CLASSB_CLOCK_DEFAULT_CLOCK_FREQ
2.16
CLASSB_INVALID_TEST_ID
2.17
CLASSB_CLOCK_MAX_CLOCK_FREQ
2.18
CLASSB_CLOCK_MAX_SYSTICK_VAL
2.19
CLASSB_CLOCK_MAX_TEST_ACCURACY
2.20
CLASSB_CLOCK_MUL_FACTOR
2.21
CLASSB_FLASH_CRC32_POLYNOMIAL
2.22
CLASSB_SRAM_TEST_BUFFER_SIZE
2.23
CLASSB_SRAM_APP_AREA_START
2.24
CLASSB_SRAM_FINAL_WORD_ADDRESS
2.25
CLASSB_SRAM_BUFF_START_ADDRESS
2.26
CLASSB_SRAM_TEMP_STACK_ADDRESS
2.27
CLASSB_SRAM_ALL_32BITS_HIGH
2.28
CLASSB_INTR_DEVICE_VECT_OFFSET
2.29
CLASSB_INTR_VECTOR_TABLE_SIZE
2.30
CLASSB_INTR_MAX_INT_COUNT
2.31
CLASSB_INTR_TEST_RTC_COUNT
2.32
CLASSB_INTR_TEST_TC_COUNT
3
List of Data Types
4
List of Interface Routines
Microchip Information
2 List of Constants