1 MPLAB® Harmony 3 Class B Library for SAM E5x/D5x Devices
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
This repository contains the MPLAB® Harmony 3 Class B Library which implements several test and diagnostic methods that support the IEC 60730 standard for the safe operation of an electronically controlled equipment for household use. Annex H of the IEC 60730 standard defines ‘Class B’ software. The Class B Library available in MPLAB® Harmony 3 implements several test and diagnostic methods that fall into the Class B category. It uses various measures to detect and respond to failures inside the microcontroller which can result in an unsafe state of the appliance.
To download or clone these application from Github, go to the top level of the repository page.
Contents Summary
| Folder | Description |
|---|---|
| apps | Example applications for Class B Library library components |
| config | Class B Library module configuration file |
| docs | Class B Library library help documentation |
| templates | Peripheral library templates and configuration data |
Code Examples
The following applications are provided to demonstrate the typical or interesting usage models of the Class B library.
| Examples | Status |
|---|---|
| classb_api_usage | application beta |
Supported Devices Families
SAM E5x/D5x Class B Library
| Devices Family | Status |
|---|---|
| SAMD51 | middleware beta |
| SAME51 | middleware beta |
| SAME53 | middleware beta |
| SAME54 | middleware beta |