3.5 CLASSB_STARTUP_STATUS
Summary
Identifies startup test status.
Description
This is return type for the function which calls all self-tests during startup.
Remarks
None.
typedef enum
{
CLASSB_STARTUP_TEST_PASSED = 1,
CLASSB_STARTUP_TEST_FAILED = 2
} CLASSB_STARTUP_STATUS;