4.4 CLASSB_GlobalsInit
Function
static void CLASSB_GlobalsInit(void);
Summary
This function initializes the global variables for the classb library.
Description
The parameters used by the Class B library are access with the help of pointer variables. These variables are initialized by this function.
Precondition
None.
Parameters
None.
Returns
None.
Example
CLASSB_GlobalsInit();
Remarks
None.