36.5.9 I2CxCLK
Name: | I2CxCLK |
Address: | 0x029E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CLK[3:0] I2C Clock Selection
CLK | Selection |
---|---|
1111 -
1110 | Reserved |
1101 | CLC4_OUT |
1100 | CLC3_OUT |
1011 | CLC2_OUT |
1010 | CLC1_OUT |
1001 | SMT1_OUT |
1000 | TMR4_Postscaler_OUT |
0111 | TMR2_Postscaler_OUT |
0110 | TMR0_OUT |
0101 | EXTOSC |
0100 | Clock Reference Output |
0011 | MFINTOSC (500 kHz) |
0010 | HFINTOSC |
0001 | FOSC (System Clock) |
0000 | FOSC/4 |