36.5.11 I2CxCNT
I2C Byte Count Register(1,2)
Name: | I2CxCNT |
Address: | 0x028C |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CNT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |