36.5.3 I2CxCON2
Name: | I2CxCON2 |
Address: | 0x0296 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACNT | GCEN | FME | ABD | SDAHT[1:0] | BFRET[1:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ACNT Auto-Load I2C Count Register Enable
Value | Description |
---|---|
1 |
The first transmitted/received byte after the address is automatically loaded into the I2CxCNT register |
0 |
Auto-load of I2CxCNT is disabled |
Bit 6 – GCEN
General Call Address Enable (used when MODE = 00x
or MODE =
11x
)
Value | Description |
---|---|
1 |
General Call Address (0x00) causes an address match event |
0 |
General Call Addressing is disabled |
Bit 5 – FME Fast Mode Enable
Value | Description |
---|---|
1 |
SCL frequency (FSCL) = FI2CxCLK/4 |
0 |
SCL frequency (FSCL) = FI2CxCLK/5 |
Bit 4 – ABD Address Buffer Disable
Bits 3:2 – SDAHT[1:0] SDA Hold Time Selection
Value | Description |
---|---|
11 |
Reserved |
10 |
Minimum of 30 ns hold time on SDA after the falling SCL edge |
01 |
Minimum of 100 ns hold time on SDA after the falling SCL edge |
00 |
Minimum of 300 ns hold time on SDA after the falling SCL edge |
Bits 1:0 – BFRET[1:0] Bus Free Time Selection
Value | Description |
---|---|
11 |
64 I2CxCLK pulses |
10 |
32 I2CxCLK pulses |
01 |
16 I2CxCLK pulses |
00 |
8 I2CxCLK pulses |