36.5.5 I2CxSTAT1

I2C Status Register 1
Note:
  1. This bit, when set, will cause a NACK to be issued.
  2. Used as a trigger source for DMA operations.
  3. This bit is special function; it can only be set by user software and always reads ‘0’.
Name: I2CxSTAT1
Address: 0x0299

Bit 76543210 
 TXWE TXBE RXRECLRBF RXBF 
Access R/W/HSRR/W/HSR/SR 
Reset 01000 

Bit 7 – TXWE  Transmit Write Error Status(1)

ValueDescription
1 A new byte of data was written into I2CxTXB when it was full (must be cleared by software)
0 No transmit write error occurred

Bit 5 – TXBE  Transmit Buffer Empty Status(2)

ValueDescription
1 I2CxTXB is empty (cleared by writing to the I2CxTXB register)
0 I2CxTXB is full

Bit 3 – RXRE  Receive Read Error Status(1)

ValueDescription
1 A byte of data was read from I2CxRXB when it was empty (must be cleared by software)
0 No receive overflow occurred

Bit 2 – CLRBF  Clear Buffer(3)

ValueDescription
1 Setting this bit clears/empties the receive and transmit buffers, causing a Reset of RXBF and TXBE

Setting this bit clears the I2CxRXIF and I2CxTXIF interrupt flags

Bit 0 – RXBF  Receive Buffer Full Status(2)

ValueDescription
1 I2CxRXB is full (cleared by reading the I2CxRXB register)
0 I2CxRXB is empty
This bit, when set, will cause a NACK to be issued. Used as a trigger source for DMA operations. This bit is special function; it can only be set by user software and always reads ‘0’.