8.5.9 CONFIG9
Name: | CONFIG9 |
Address: | 0x300008 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CP | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CP User Program Flash Memory and Data EEPROM Code Protection
Value | Description |
---|---|
1 | User Program Flash Memory and Data EEPROM code protection are disabled |
0 | User Program Flash Memory and Data EEPROM code protection are enabled |