8.5.6 CONFIG6
Name: | CONFIG6 |
Address: | 0x300005 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WDTCCS[2:0] | WDTCWS[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 5:3 – WDTCCS[2:0] WDT Input Clock Selector
Value | Name | Description |
---|---|---|
x | WDTE =
00 | These bits have no effect |
111 | WDTE ≠
00 | Software control |
110 to 011 | WDTE ≠
00 | Reserved |
010 | WDTE ≠
00 | WDT reference clock is the SOSC |
001 | WDTE ≠
00 | WDT reference clock is the 31.25 kHz MFINTOSC |
000 | WDTE ≠
00 | WDT reference clock is the 31.0 kHz LFINTOSC |
Bits 2:0 – WDTCWS[2:0] WDT Window Select(1)
WDTCWS | WDTCON1[WINDOW] at POR | Software Control of WINDOW | ||
---|---|---|---|---|
Value | Window Delay Percent of Time | Window Opening Percent of Time | ||
111 | 111 | n/a | 100 | Yes |
110 | 110 | n/a | 100 | No |
101 | 101 | 25 | 75 | |
100 | 100 | 37.5 | 62.5 | |
011 | 011 | 50 | 50 | |
010 | 010 | 62.5 | 37.5 | |
001 | 001 | 75 | 25 | |
000 | 000 | 87.5 | 12.5 | |
Note:
|