34.20.7 UxFIFO
Note:
- The
BSF
instruction will not be used to set RXBE because doing so will clear a byte pending in the transmit shift register when the UxTXB register is empty. Instead, use theMOVWF
instruction with a ‘0
’ in the TXBE bit location.
Name: | UxFIFO |
Address: | 0x2B0,0x2C3,0x2D6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXWRE | STPMD | TXBE | TXBF | RXIDL | XON | RXBE | RXBF | ||
Access | R/W/S | R/W | R/W/S/C | R/S/C | R/S/C | S/C | R/W/S/C | R/S/C | |
Reset | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 0 |
Bit 7 – TXWRE Transmit Write Error Status (must be cleared by software)
Value | Name | Description |
---|---|---|
1 | MODE = LIN Host | UxP1L was written when a host process was active |
1 | MODE = LIN Client | UxTXB
was written when UxP2 = 0 or more than UxP2 bytes have been
written to UxTXB since last Break |
1 | MODE = Address detect | UxP1L was written before the previous data in UxP1L was transferred to TX shifter |
1 | MODE = All | A new byte was written to UxTXB when the output FIFO was full |
0 | MODE = All | No error |
Bit 6 – STPMD Stop Bit Detection Mode
Value | Name | Description |
---|---|---|
1 | STP = 11 |
Assert UxRXIF at end of first Stop bit |
1 | STP ≠ 11 |
Assert UxRXIF at end of last Stop bit |
0 | STP = xx |
Assert UxRXIF in middle of first Stop bit |
Bit 5 – TXBE Transmit Buffer Empty Status
Value | Description |
---|---|
1 | Transmit buffer is empty. Setting this bit will clear the transmit buffer and output shift register. |
0 | Transmit buffer is not empty. Software cannot clear this bit. |
Bit 4 – TXBF Transmit Buffer Full Status
Value | Description |
---|---|
1 | Transmit buffer is full |
0 | Transmit buffer is not full |
Bit 3 – RXIDL Receive Pin Idle Status
Value | Description |
---|---|
1 | Receive pin is in Idle state |
0 | UART is receiving Start, Stop, Data, Auto-baud, or Break |
Bit 2 – XON Software Flow Control Transmit Enable Status
Value | Description |
---|---|
1 | Transmitter is enabled |
0 | Transmitter is disabled |
Bit 1 – RXBE Receive Buffer Empty Status
Value | Description |
---|---|
1 | Receive buffer is empty. Setting this bit will clear the RX buffer(1). |
0 | Receive buffer is not empty. Software cannot clear this bit. |
Bit 0 – RXBF Receive Buffer Full Status
Value | Description |
---|---|
1 | Receive buffer is full |
0 | Receive buffer is not full |