Analog-to-Digital Converter with
Computation (ADCC):
Up to 17 external
channels
Up to 140 KSPS
Automated math functions on input signals:
Averaging, filter calculations, oversampling
and threshold comparison
Operates in Sleep
Four internal analog channels
Hardware Capacitive Voltage Divider (CVD) Support:
Adjustable sample and hold capacitor
array
Guard ring digital output drive
Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
Two 8-Bit Digital-to-Analog
Converters (DAC):
Buffered output available on
two I/O pins
Internal connections to ADC
and Comparators
Two Comparators (CMP):
Four external inputs
Configurable output
polarity
External output via Peripheral Pin Select
Zero-Cross Detect (ZCD):
Detect when AC signal on pin crosses ground
Voltage Reference:
Fixed Voltage Reference with
1.024V, 2.048V and 4.096V output levels
Internal connections to ADC,
Comparator and DAC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.