Memory
- Up to 64 KB of Program Flash Memory
- Up to 4 KB of Data SRAM Memory
- 512 Bytes Data EEPROM
- Memory Access Partition: The Program
Flash Memory can be partitioned into:
- Application Block
- Boot Block
- Storage Area Flash (SAF) Block
- Programmable Code Protection and Write Protection
- Device Information Area (DIA)
Stores:
- Temperature indicator factory calibrated data
- Fixed Voltage Reference measurement data
- Microchip unique identifier
- Device Characteristics Information
(DCI) Area Stores:
- Program/erase row sizes
- Pin count details
- EEPROM size
- Direct, Indirect and Relative Addressing modes