Power-Saving Functionality
- Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
 - Idle: CPU Halted While Peripherals Operate
 - Sleep: Lowest Power Consumption
 - Peripheral Module Disable (PMD):
- Ability to selectively disable hardware module to minimize active power consumption of unused peripherals
 
 - Low-Power Mode Features:
- Sleep: < 1 µA typical @ 3V
 - Operating Current:
- 48 µA @ 32 kHz, 3V, typical