1.7.2.2 USB/UDP Firmware Update Mode Execution Flow

Bootloader Task Flow

  • Erases the Flash memory

  • Programs the hex file records into Flash memory

  • Jumps to the Application

  • Calls the DataStream Task at end of its every state machine execution to receive any packet from the Host PC

DataStream Task Flow

  • This task is used to receive data bytes from host PC and to send response to host PC

  • It notifies the Bootloader task on completion of Data Reception or data transmit through callback