5.6 RF Transmit Characteristics

All parameters refer to GND (backplane) and are valid for Tamb = -40°C to +85°C, VVS = 1.9-3.6V (3V application) and 2.4-5.5V (5V application) over all process tolerances unless otherwise specified. Typical values are given at VVS = 5V, Tamb = 25°C and for a typical process unless otherwise specified. Crystal oscillator frequency fXTO = 24.305 MHz. Standard EEPROM settings are used unless marked with *1.
No.ParametersTest ConditionsPinSymbolMin.Typ.Max.UnitType*
Frequency Ranges and Frequency Resolution of PLL
See parameters 3.00 to 3.40.
TXMode Transmit Characteristics
10.00Output power rangeTamb = 25°C(7)PRange-12–+14.5dBmB
10.10Output power programming stepsOptimum load impedance for each power step. Up to two times higher steps for fixed load impedance.(7)ΔPOUT—0.4—dB—
10.20Output power at 6 dBmTamb = 25°C using 6 dBm matching

FEPAC = 35 (Low-band)

FEPAC = 36 (High-band)

(7)Pout_6dBm-1.5 dB6+1.5 dBdBmB
10.30Output second harmonic at 6 dBm Tamb = 25°C using 6 dBm matching(7)HM26dBm———dBc —
315 MHz, FEPAC = 35-30C

433.92 MHz, FEPAC = 35

-36C
868.3 MHz, FEPAC = 36-35C
915MHz, FEPAC = 36-35C
10.40Output third harmonic at 6 dBm Tamb = 25°C using 6 dBm matching(7)HM36dBm ———dBc—
315 MHz, FEPAC = 35-33C
433.92 MHz, FEPAC = 35-41C
868.3 MHz,

FEPAC = 36

-58C
915 MHz,

FEPAC = 36

-58C
10.50TXMode current consumption at 6 dBm6 dBm matching(7), 8, 13ITXMode_6dBm———mA—
315 MHz, FEPAC = 358.711B
433.92 MHz, FEPAC = 359.112B
868.3 MHz, FEPAC = 36

11.5

14.5

B
915 MHz, FEPAC = 3611.715B
10.60Output power at 10 dBmTamb = 25°C using 10 dBm matching

FEPAC = 46 (Low-band)

FEPAC = 47 (High-band)

(7)Pout_10dBm-1.5dB10+1.5 dBdBmB
10.70Output second harmonic at 10 dBmTamb = 25°C using 10 dBm matching(7) HM210dBm———dBc—
315 MHz, FEPAC = 46-24 C

433.92 MHz, FEPAC = 46

-28C
868.3 MHz, FEPAC = 47 -24C
915 MHz, FEPAC = 47-27C
10.80Output third harmonic at 10 dBmTamb = 25°C using 10 dBm matching(7) HM310dBm———dBc—
315 MHz, FEPAC = 46-25C
433.92 MHz, FEPAC = 46-34C
868.3 MHz, FEPAC = 47 -50C
915 MHz, FEPAC = 47-55C
10.90TXMode current consumption at 10 dBm10 dBm matching(7), 8, 13ITXMode_10dBm———mA—
315 MHz, FEPAC = 4613.117B
433.92 MHz, FEPAC = 4613.818.5B
868.3 MHz, FEPAC = 47 17.422.5B
915 MHz, FEPAC = 4717.423B
11.00Output power at 14 dBmTamb = 25°C using 14 dBm matching

FEPAC = 56 (Low-band)

FEPAC = 57 (High-band)

(7)Pout_14dBm-1.5 dB14+1.5 dBdBmB
11.10 Output second harmonic at 14 dBm Tamb = 25°C using 14 dBm matching HM214dBm ———dBc—
315 MHz, FEPAC = 56 -30C
433.92 MHz

FEPAC = 56

(7)-30C
868.3 MHz, FEPAC = 57-24C
915 MHz, FEPAC = 57 -24C
11.20 Output third harmonic at 14 dBm Tamb = 25°C using 14 dBm matching (7) HM314dBm ———dBc—
315 MHz,

FEPAC = 56

-30C
433.92 MHz, FEPAC= 56-31C
868.3 MHz, FEPAC = 57-50C
915MHz, FEPAC = 57-51C
11.30TXMode current consumption at 14 dBm14 dBm matching(7), 8, 13ITXMode_14dBm———mA—
315 MHz, FEPAC = 5624.333B
433.92 MHz, FEPAC = 5626.336B
868.3 MHz, FEPAC = 5732.745B
915 MHz, FEPAC = 5733.546B
11.40Output power change one full temperature and supply voltage rangeLow-band,

High-band 0 to ≤ 10 dBm

(7)ΔPTambVs1———dB—
VVS_PA = 3.0V-1.5+1.5C
5V application:

VVS_PA = 2.7-3.3V

-3+2C
3V application:

VVS_PA = 1.9-3.6V

-5.5+2.5C
P = Pout+ΔP———
11.50Output power change two full temperature and supply voltage rangeHigh-band>

10-14 dBm

(7)ΔPTambVs2———dB—
VVS_PA = 3.0V-3+1.5C
5V application:

VVS_PA = 2.7-3.3V

-42.5C
3V application:

VVS_PA = 2.1-3.6V

-6+3C
P = Pout+ΔP———
11.60 Spurious emission Low-band:(7) SPTX ——— dBc —
at ± fXTO-80-65B
at ± fAVR(fXTO/4)-85-65C
at ± fCLK_OUT(fXTO/6)-80-65C
at ± fXTO-72-60B
at ± fAVR

(fXTO/4)

-85-60C
at ± fCLK_OUT(fXTO/6)-78-60C
11.70TX transparent data rate in Manchester and NRZ modeManchester mode NRZ mode pre-emphasis enabled for symbol rates higher than 40 Kbits18,7DRTX_TM_MAN ——80Kbit/sB
DRTX_TM_NRZ160Ksym/sB
11.80TX buffered data rate in Manchester and NRZ modeManchester mode —DRTX_BUF_MAN——80Kbit/sB
NRZ modeDRTX_BUF_NRZ120Ksym/sB
11.90TX buffered data rate programming step in Manchester and NRZ modeAVR running with

fXTO/4

7ΔDRBUF——1%D
Antenna Tuning and SPDT in TXMode
12.00Antenna tuning capacitor rangeFEAT.ANTN[3:0] = 0-155CTUNE_RANGE4—9pFB
12.10Antenna tuning capacitor resolution4 bits controlled with RF front-end register FEAT.ANT[3:0] available5CTUNE_RES—0.160.2pFC
12.20Antenna tuning series resistanceThe series resistance influences the quality factor of the loop antenna and causes radiated TX power losses5CTUNE_SRESIST—2.54WC
12.30Antenna tuning maximum RF amplitudeIf higher levels occur in application an external capacitor to GND is needed to reduce the amplitude.5CTUNE_RFAMP_MAX——3VpD
12.40SPDT insertion loss TXTransmitted power using matching RF_OUT with SPDT to 50W compared to matching RF_OUT directly to 50W (4,6)ILSwitch_TX—————
Low-band 0.51.1dBC
High-band0.71.2dBC
12.45Maximum peak voltage on SPDT_ANT (pin4)—4VPEAK_SPDT_ANT-0.3—VS+ 0.3VD
12.50Maximum peak voltage on SPDT_TX (pin6)—6VPEAK_SPDT_TX-0.3—VS+ 0.3VD
Note: *1 Type means: A = 100% tested at voltage and temperature limits, B = 100% correlation tested, C = Characterized on samples and D = Design parameter. Pin numbers in brackets mean that they are measured matched to 50Ω on the application board.