4.1.3.3 RF_OUT Matching
The following tables show the optimized transmit matching elements of RF_OUT to Ant1 without and with SPDT, respectively. The component values have to be changed without and with SPDT to take the capacitance and inductance of the switch and the parasitics on the application board into account. A separate matching network has to be applied for each output power and output frequency.
|
Frequency fRF/Output Power [MHz/dBm ] |
FEPAC. PACR (5:0) |
L15 Mounted Instead of C15 |
C5 |
Inductor Toko |
QL15 at fTX |
SRFL15 |
|---|---|---|---|---|---|---|
|
315 MHz / 6 dBm |
35 |
47 nH |
3.3 pF |
LL1005FHL47NJ |
16 |
1.5 GHz |
|
315 MHz / 10 dBm |
46 |
27 nH |
3.3 pF |
LL1005FHL27N |
19 |
2.1 GHz |
|
315 MHz / 14 dBm |
46 |
15 nH |
10 pF |
LL1005FHL15NJ |
19 |
2.8 GHz |
|
433.92 MHz / 6 dBm |
35 |
33 nH |
5.6 pF |
LL1005FHL33NJ |
20 |
2.1 GHz |
|
433.92 MHz / 10 dBm |
46 |
22 nH |
4.7 pF |
LL1005FHL22N |
22 |
2.5 GHz |
|
433.92 MHz / 14 dBm |
56 |
10 nH |
6.8 pF |
LL1005FHL10NJ |
24 |
4.3 GHz |
|
868.3 MHz / 6 dBm |
36 |
8.2 nH |
3.9 pF |
LL1005FHL8N2J |
33 |
4.7 GHz |
|
868.3 MHz / 10 dBm |
47 |
5.6 nH |
2 pF |
LL1005FHL5N6 |
32 |
6.1 GHz |
|
868.3 MHz / 14 dBm |
57 |
2.7 nH |
3.3 pF |
LL1005FHL2N7S |
30 |
9.6 GHz |
|
915 MHz / 6 dBm |
36 |
5.6 nH |
4.7 pF |
LL1005FHL5N6 |
33 |
6.1 GHz |
|
915 MHz / 10 dBm |
47 |
3.9 nH |
3.3 pF |
LL1005FHL3N9 |
32 |
7.4 GHz |
|
915 MHz / 14 dBm |
57 |
1.2 nH |
3.3 pF |
LL1005FHL1N2 |
28 |
16 GHz |
|
Frequency fRF/Output Power [MHz/dBm ] |
FEPAC. PACR (5:0) |
L3 |
C9 |
Inductor Toko |
QL9 at fTX |
SRFL15 |
|---|---|---|---|---|---|---|
|
315 MHz / 6 dBm |
35 |
47 nH |
Not mounted |
LL1005FHL47NJ |
16 |
1.5 GHz |
|
315 MHz / 10 dBm |
46 |
27 nH |
1.5 pF |
LL1005FHL27NJ |
20 |
2.1 GHz |
|
315 MHz / 14 dBm |
46 |
15 nH |
8.2 pF |
LL1005FHL15NJ |
20 |
2.8 GHz |
|
433.92 MHz / 6 dBm |
35 |
33 nH |
1.5 pF |
LL1005FHL33NJ |
20 |
2.1 GHz |
|
433.92 MHz / 10 dBm |
46 |
22 nH |
1.0 pF |
LL1005FHL22NJ |
20 |
2.5 GHz |
|
433.92 MHz / 14 dBm |
56 |
10 nH |
4.7 pF |
LL1005FHL10NJ |
20 |
4.3 GHz |
|
868.3 MHz / 6 dBm |
36 |
8.2 nH |
2.7 pF |
LL1005FHL8N2J |
33 |
4.7 GHz |
|
868.3 MHz / 10 dBm |
47 |
5.6 nH |
1.8 pF |
LL1005FHL5N6S |
32 |
6.1 GHz |
|
868.3 MHz / 14 dBm |
57 |
1.8 nH |
1.5 pF |
LL1005FHL1N8S |
30 |
9.6 GHz |
|
915 MHz / 6 dBm |
36 |
6.8 nH |
3.9 pF |
LL1005FHL6N8J |
32 |
5.6 GHz |
|
915 MHz / 10 dBm |
47 |
4.7 nH |
2.7 pF |
LL1005FHL4N7S |
29 |
7.0 GHz |
|
915 MHz / 14 dBm |
57 |
1.8 nH |
3.3 pF |
LL1005FHL1N8S |
27 |
>15 GHz |