6.1 Hardware Timings

All parameters refer to GND (backplane) and are valid for Tamb = -40°C to + 85°C, VVS = 1.9-3.6V (3V application) and 2.4-5.5V (5V application) over all process tolerances. Typical values are given at VVS = 5V, Tamb = 25°C and for a typical process, unless otherwise specified. Crystal oscillator frequency fXTO = 24.305 MHz. Standard EEPROM Settings are used if marked with *1.

Note: *1 Type means: A = 100% tested at voltage and temperature limits, B = 100% correlation tested, C = Characterized on samples, D = Design parameter