4.1.2.2 SDM Integer Boundaries and Instable Control Signal ffreq[17:0] Ranges
The range of the sigma delta modulator control word ffreq[17:0] is from 0 to 262143. The range from 16384 to 180224 must be used to allow stable operation of the SDM. Values outside this range are not used.
If certain ranges of ffreq[17:0] are used, the fractional-N PLL works close to frequencies at which integer boundary spurious arises that cannot be dithered by the sigma delta modulator. These ranges must, therefore, be avoided by choosing another XTAL frequency. In the configuration tool, a warning displays if these forbidden ranges are used.
|
Integer Dividing ffreq[17:0] Value |
Range ffreq[17:0] that must not Be Used |
FEMS.S[3:0] Value |
|---|---|---|
|
216 = 65536 |
58982 to 72089 |
3 or 7 |
|
216 = 65536 |
62259 to 68812 |
other values |
| 2 x 216 = 131072 |
124518 to 137625 |
2 or 6 |
|
2 x 216 = 131072 |
127795 to 134348 |
other values |