4.4 Application Firmware Information
The default firmware application on the BM71 EVB is the BLEDK3 application. In this application, it provides the BLE UART transparent, BLE GATT based transceiver, Beacon and Beacon Things functions.
For more information on the BLEDK3 functions, tools and documentation, refer to the IS187x_BM7x BLEDK3 Application Note.