3.5 Jumpers

There are 12 jumpers (J1, J2, J3, J10, JP6, JP7, JP8, JP10, JP12, JP13 and JP14) available on the BM71 EVB. The following tables provide the details of the pins and signals that are associated with the jumpers.
Table 3-1. Power Source Option Connector
Part NumberPinSignalDescription
J11PIC_3V3Power source from PICtail™ 3.3V, enabled by pin 2 in the jumper bank J1
2VBATBM71 power source input
3USB_3V3Power source from USB enabled by pin 4 on the jumper bank J1. 5V USB power sends the power input to 3.3V LDO to provide the module with a 3.3V input
4VBATBM71 power source input
5BATPower source from coin cell battery (SK1) enabled by pin 6 on the jumper bank J1
6VBATBM71 power source input
Table 3-2. Ground Test Connector
Part NumberPinSignalDescription
J21-8GNDGround test pins
Table 3-3. USB-TO-UART Interface U10
Part NumberPinSignalDescription
J31RTSMCP2200 Request To Send (RTS) pin
2P0_0
  • BM71 GPIO P0_0 (Pin 11)

  • Configured as Clear To Send (CTS) and connected to J3, pin1 by the jumper

3CTSMCP2200 CTS pin
4P3_6
  • BM71 GPIO P3_6 (pin 9)
  • Configured as RTS and connected to J3, pin 3 by the jumper
5TxMCP2200 Rx pin
6HCI_TXD
  • BM71 HCI_TXD (pin 8)
  • Connected to J3, pin 5 by the jumper
7RxMCP2200 Tx pin
8HCI_RXD
  • BM71 HCI_RXD (pin 7)
  • Connected to J3, pin 7 by the jumper
Table 3-4. Serial Flash Interface
Part NumberPinSignalDescription
J141GPOUSB GPIO0
2P16BM71 GPIO P1_6, jumper is connected to GP0 for default Auto Pattern Tool application
3GP2USBGPIO2
4P17BM71 GPIO P1_7, jumper is connected to GP2 for default Auto Pattern Tool application
5GP6USB GPIO6
6P12BM71 GPIO P1_2, jumper is connected to GP6 for default Auto Pattern Tool application
7GP7USB GPIO7
8P13BM71 GPIO P1_3, jumper is connected to GP7 for default Auto Pattern Tool application
Table 3-5. VBAT Test Connector
Part NumberPinSignalDescription
J101-8VBATVBAT test pins
Table 3-6. Connector J10
Part NumberPinSignalDescription
JP101-8GP0 to GP7MCP2200 GPIOs
Table 3-7. Connector JP12
Part NumberPinSignalDescription
JP121VBATVBAT test pin
23V3_I2C3V3 voltage of I2C interface, short to VBAT for voltage supply
Note: Connect the jumper JP12 as a default jumper.
Table 3-8. Connector JP13
Part NumberPinSignalDescription
JP131NRSTI2C (device) Reset pin, wire connect to the configured GPIO Reset pin
2NCNo connect
Table 3-9. Connector J5
Part NumberPinSignalDescription
JP51-4LED2 to LED5Test LED interface (Pull-Low enable), wire connect to test the GPIO pin
Table 3-10. Connector JP6
Part NumberPinSignalDescription
JP61Push-HighLatching switch SW6 Push-High test pin, wire connect to test GPIO
2Push-LowLatching switch SW6 Push-Low test pin, wire connect to test GPIO
Table 3-11. Connector JP7
Part NumberPinSignalDescription
JP71-4SW1to SW4Push-Low test buttons, wire connect to test GPIO
Table 3-12. Connector JP8
Part NumberPinSignalDescription
JP81LEDConnected to status LED (LED1)
2VBATPower source of LED1, short to JP8, pin1 to enable the status LED function